HIGHLIGHTS 2019
Creative solutions for a smart world
Phoenix Contact will support you on your journey to a smarter world with a versatile range of innovative products, software, services, and expertise tailored to your applications.
Digitalization creates added value
“Thanks to the expertise of around 2000 engineers, we are the pioneer for new products, systems, and solutions.
Digitalization is the way forward if it creates added value. Read on to discover how this can be an option for you. In the field of control cabinets, we illustrate examples of how digital data significantly reduces the workload and how we can support you in this process. New opportunities are created by intelligent linking of data. Move into the future with digital business models: the PLCnext Store makes it easy to implement new solutions.
Enjoy discovering new possibilities.”
Reliable supply
Powerful performance for individual applications
Power supplies for superior system availability
The powerful QUINT POWER 40 A power supplies ensure maximum system availability, thanks to superior functionality. With a powerful output side, robust input side, and comprehensive signaling, the QUINT POWER power supplies represent cutting edge technology.
Advantages
Transparent energy monitoring
The fastest way to measure energy use
EMpro measuring devices for your energy management
Energy measurement in just three steps
Set up the communication interface, select the power grid type, and configure the measuring input: the EMpro energy measuring devices are configured and integrated into the network within minutes. Save on wiring outlay, thanks to the direct connection of manufacturer-independent current sensors, and benefit from the many practice-oriented web server and device functions.
Advantages
Simple replacement
Modernization made easy
Terminal blocks with Push-in connection
Feed-through and function terminal blocks
In addition to the feed-through versions for two, three, and four conductors, the product range of terminal blocks with vertical conductor connection also includes terminal blocks with function. These include knife disconnect terminal blocks and disconnect terminal blocks with a standardized plug-in zone for component connectors and fuse plugs.
Advantages
Consistent connections
Compatibility ensures high availability
M17-M40 PRO series connectors
Non manufacturer-specific connections
M17-M40 PRO series circular connectors offer uniform solutions for signal and power transmission. Thanks to the unique ONECLICK fast locking system you can connect your device quickly and safely.
Advantages
Connecting PCBs intelligently
Developing devices flexibly
Robust connectors from the FINEPITCH series
Connectivity for all dimensions
With FINEPITCH board-to-board connectors, Phoenix Contact provides shielded and unshielded solutions for signal and data transmission for the first time. This allows you to realize individual PCB orientations with different designs, stack heights, and numbers of positions in compact 0.8 and 1.27 mm pitches.
Advantages
Designing housing fronts
Individually in lot sizes of one
Your individual ICS housings
Three steps to your own design
Configure the ICS housing system with graduated sizes, variable connection technology, and optional bus connectors. From now on, you can also equip it with a distinctive cover design. You are therefore able to overcome the challenges of future-oriented automation technology while retaining your individual company design.
Advantages
Intelligent charging park management
Integrating future-proof electromobility
The software for your charging park management
EV Charging Suite optimizes charging stations
The scalable software forms the interface between the driver, backend provider, power grid operator, and charging park operator. Integrating real-time data into your energy management system enables, for example, environmentally-sound charging with renewable energy, and ensures that enough power remains in reserve for other consumers. Tailored user roles, intuitive touch operation for charging park customers, and precise billing via the Open Charge Point Protocol (OCPP) round off the package.
Advantages
Open and safe automation
Programming intelligent solutions
The safety controller for PLCnext Technology
PLCnext Control RFC 4072S
The PLC is equipped with a powerful Intel® Core™ i5 Dual Core processor. The safety-relevant calculations are performed by two independent CPUs that are based on different architectures. This makes it suitable for applications with high safety requirements in accordance with SIL 3 and PL e. The safety-oriented controller uses the latest PROFIsafe profile, V2.6.1, for PROFINET and PROFIsafe systems.
Advantages
New technologies – New possibilities
The digital marketplace for automation
The PLCnext Store is an extension of the PLCnext Technology ecosystem. It includes hardware, software, and an ever increasing community of innovators, lateral thinkers, and decision makers. The digital marketplace features applications (apps) that are designed especially for automation technology. It includes software libraries for accelerated PLC programming and apps for extending the functionality of a PLCnext Control, without the need for any programming knowledge whatsoever.
New technologies – New possibilities
Absolutely secure shielding
Advanced Shielding Technology is the innovative shielding concept for assembled connectors. Liquid metal completely encloses the cable shielding during the manufacturing process and guarantees an absolutely secure and reliable shield connection. You can thus increase the transmission quality of data, signals, and power even when exposed to extreme environmental influences. Place your trust in future-proof cabling for state-of-the-art factory automation.